
Winner by Danfoss
2D9-36RNHKZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2D9-36RNHKZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 50 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | M36X2 |
| End Size 2 | M36X2 |
| End type 1 | Metric 24 |
| End type 2 | Metric 24 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 36 mm |
| Hex Size 2 | 46 mm |
| Hex Size 3 | 46 mm |
| Item type | Metric 24 Male/Metric 24 Female 90° Elbow Adapter |
| Product Height | 73 mm |
| Product Length/Depth | 77 mm |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 258.566 cm³ |
| Product Weight | 774 g |
| Product Width | 46 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M36X2 |
| Thread Size 2 | M36X2 |
| Trade Name | 2D9 Series |