
Aeroquip by Danfoss
2F16FH12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2F16FH12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Construction style | Crimp |
| End gender 2 | Female |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 2.6 in |
| Hose dash size | -12 |
| Inside diameter | .59 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.87 in |
| Product Diameter | 1.874 in |
| Product Height | 1.874 in |
| Product Length/Depth | 4.653 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 16.341 in³ |
| Product Weight | 1.21 lb |
| Product Width | 1.874 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1W Series |