
Winner by Danfoss
2J4-32ZF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2J4-32ZF
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 43.5 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 2 1/2 IN |
| End Size 2 | 2 1/2 IN |
| End type 1 | JIC 74 |
| End type 2 | JIC 74 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | 63 mm |
| Hex Size 2 | 75 mm |
| Item type | JIC 74 Male/JIC 74 Female 45°° Elbow Adapter |
| Product Height | 75 mm |
| Product Length/Depth | 114.6 mm |
| Product material | Carbon Steel |
| Product Type | Elbow Adapters |
| Product Volume | 644.625 cm³ |
| Product Weight | 1640 g |
| Product Width | 75 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 2 1/2-12 |
| Thread Size 2 | 2 1/2-12 |
| Trade Name | 2J4 Series |