
Winner by Danfoss
2J9-16SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2J9-16SR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 50.8 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1 5/16 IN |
| End Size 2 | 1 5/16 IN |
| End type 1 | JIC 74 |
| End type 2 | JIC 74 |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 33 mm |
| Hex Size 2 | 41 mm |
| Item type | JIC 74 Male/JIC 74 Female 90° Elbow Adapter |
| Product Height | 67.3 mm |
| Product Length/Depth | 65.3 mm |
| Product material | 304 Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 180.182 cm³ |
| Product Weight | 420 g |
| Product Width | 41 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Thread Size 2 | 1 5/16-12 |
| Trade Name | 2J9 Series |