Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.850 | |
| A dimension MM | 173.990 | |
| Angle shape | 67.5 DEGREE | 67.5 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 2K20FHE20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.540 | |
| Drop dimension MM | 64.52 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.220 | |
| Hose cut off factor MM | 107.188 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 2.540 | |
| Product height mm | 64.516 | |
| Product length in | 6.850 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |