
Winner by Danfoss
2NU9-20Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2NU9-20Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Winner by Danfoss | |
| Drop dimension | 46.5 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | NPT | |
| End type 2 | NPSM | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 41 mm | |
| Hex Size 2 | 50 mm | |
| Item type | NPT Male/NPSM Female 90° Elbow Adapter | |
| Product Height | 88.2 mm | |
| Product Length/Depth | 79.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Elbow Adapters | |
| Product Volume | 350.595 cm³ | |
| Product Weight | 706 g | |
| Product Width | 50 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Thread Size 2 | 1 1/4-11 1/2 | |
| Trade Name | 2NU9 Series |