Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.010 | |
| A dimension MM | 51.050 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2R8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.181 | |
| End connection hex size MM | 30.000 | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.565 | |
| Inside diameter MM | 14.360 | |
| Product height in | 1.280 | |
| Product height mm | 32.512 | |
| Product length in | 2.010 | |
| Product length mm | 51.054 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 |
