Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.470 | |
| A dimension MM | 62.740 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2RA12 | |
| Compatible hose ID IN | 0.748 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | GH781 | GH781 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.100 | |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.815 | |
| Inside diameter MM | 20.710 | |
| Product height in | 1.730 | |
| Product height mm | 43.942 | |
| Product length in | 2.470 | |
| Product length mm | 62.738 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
