Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.010 | |
| A dimension MM | 51.050 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2RA8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.578 | |
| Inside diameter MM | 14.680 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 2.100 | |
| Product length mm | 53.340 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
