
Winner by Danfoss
2TB9-06SPSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2TB9-06SPSU
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Drop dimension | 24 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | BSPT |
| End type 2 | BSPP |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Hex Size 1 | 16 mm |
| Hex Size 2 | 22 mm |
| Item type | BSPT Male/BSPP Female 90° Elbow Adapter |
| Product Height | 38.3 mm |
| Product Length/Depth | 39.5 mm |
| Product material | 316 Stainless Steel |
| Product Type | Elbow Adapters |
| Product Volume | 33.283 cm³ |
| Product Weight | 75 g |
| Product Width | 22 mm |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | R3/8-19 |
| Thread Size 2 | G3/8-19 |
| Trade Name | 2TB9 Series |