Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2WB-18-06ORXZ | |
| End size 1 | -18 | -18 |
| End size 2 | -6 | -6 |
| End type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 2 | FEMALE JIS BSPP 60 DEGREE CONE | Female JIS BSPP 60 degree cone |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2WB-ORX | 2WB-ORX |
| Thread sealant | NO | No |