Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2WB-22-08ORXZ | |
| End size 1 | -22 | -22 |
| End size 2 | -8 | -8 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2WB-ORX | 2WB-ORX |
| Thread sealant | NO | No |