Winner by Danfoss
2WC-18X2.0VSR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2WC-18X2.0VSR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 18 mm | |
| End Size 2 | M26X1.5 | |
| End type 1 | Weld | |
| End type 2 | Metric | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 32 mm | |
| Item type | Weld Male/Metric 24 Female Straight Adapter | |
| Product Height | 32 mm | |
| Product Length/Depth | 36.5 mm | |
| Product material | 304 Stainless Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 37.376 cm³ | |
| Product Weight | 90 g | |
| Product Width | 32 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | NA | |
| Thread Size 2 | M26X1.5 | |
| Trade Name | 2WC Series |