Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2XB4-20INGMZN | |
| Drop dimension IN | 1.069 | |
| Drop dimension MM | 27.2 | |
| End size 1 | -20 | -20 |
| End size 2 | -20 | -20 |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 2 | FEMALE JIS BSPP 60 DEGREE CONE | Female JIS BSPP 60 degree cone |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hex size 1 IN | 1.969 | |
| Hex size 1 MM | 50.0 | |
| Hex size 2 MM | 50.0 | |
| Hex size 3 MM | 41.0 | |
| Hex size 5 IN | 1.614 | |
| Hex size 5 MM | 41.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2XB4 | 2XB4 |
| Thread sealant | NO | No |
| Thread size 1 | G 1 1/4 | G 1 1/4 |
| Thread size 2 | G 1 1/4 | G 1 1/4 |
