Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2XC-28-36FAZ | |
| End size 1 | -28 | -28 |
| End size 2 | -36 | -36 |
| End Type 1 | LINE/HOSE/TUBE | Line/hose/tube |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 degree tube port light duty |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 41.0 | |
| Hex size 2 MM | 41.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2XC | 2XC |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Special requirement | SPECIAL DESIGN | SPECIAL DESIGN |
| Thread sealant | NO | No |
| Thread size 1 | M36X2 | M36x2 |
| Thread size 2 | M36X2 | M36x2 |
