Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | WATER | Water |
| Bend radius min (inch) | 2.750 | |
| Bend radius min (mm) | 70.000 | |
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Burst pressure (bar) | 828 | |
| Burst pressure (psi) | 12000 | |
| Catalog Item | 3000-04003 | |
| Color | BLACK | Black |
| Compliances | ASTM D5964 | ASTM D5964 |
| Conditional temp range | -40F TO 150F FOR WATER BASED | -40F to 150F for water based |
| Conductivity | CONDUCTIVE | Conductive |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Fixed Length | 76.200 | |
| Impulse cycle (cycles) | 150000 | |
| Inside diameter (inch) | 0.25 | |
| Inside diameter (mm) | 6.40 | |
| Lay line style | INK JET | Ink jet |
| Length (in) | 36.00000 | |
| Length (mm) | 914.40000 | |
| Outside diameter (inch) | 0.49 | |
| Outside diameter (mm) | 12.65 | |
| Package form | REEL | Reel |
| Product height in | 0.250 | |
| Product height mm | 6.400 | |
| Product width in | 0.250 | |
| Product width mm | 6.400 | |
| Qualified hose fittings | 903 | 903 |
| Reinforcement material | FABRIC | Fabric |
| Series | 3000 SERIES | 3000 Series |
| Size | -4 | -4 |
| Tube material | NYLON LINED | Nylon lined |
| Working pressure max (bar) | 207 | |
| Working pressure max (psi) | 3000 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |