Danfoss Hansen
3000SLE
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3000SLE
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Industrial Breathing Air, General Pneumatics, Maintenance & Repair, Fluid Transfer | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 8000 Psi | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1/4 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Nickel | |
| Flow rate | 180 gal/min | |
| Fluid compatibility | Air, gases and liquids | |
| Hex Size 1 | .69 in | |
| Internal connection type | Ball Lock | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Packaged Weight | .13 lb | |
| Port size | 1/4 | |
| Product Height | 1.19 in | |
| Product Length/Depth | 2.2 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 3.115 in³ | |
| Product Weight | .287 lb | |
| Product Width | 1.19 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | 3000 Series | |
| UPC | 678146100870 | |
| Valve type | 2 way | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |