40E700 CONT TUBE,2V
300109
Tools300109 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 37.180 |
| Product height mm | 944.372 |
| Product length in | 37.180 |
| Product length mm | 944.372 |
| Product Material | Neoprene |
| Product width in | 7.810 |
| Product width mm | 198.374 |
| Sub brand | Airflex |