Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Bolting Block Casting |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 4.620 |
| Product length mm | 117.348 |
| Product Material | Semi Steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Sub brand | Airflex |