![Vickers by Danfoss Coils 300AA00075A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318905%2FID463022740546-0101_preview.jpg&w=1920&q=75)
Danfoss
300AA00033A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
300AA00033A
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Metri-Pack 150 Male, Integrated |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Encapsulent | Glass filled nylon |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Flying Leads | Integrated |
| Function | Solenoid Coil |
| Installation Type | Screw-in Cartridge |
| Lead Length | 0 in |
| Model Code | MCSCS036DD000010 |
| Operating Temperature | 100°C |
| Operation | Electrically Operated |
| Product Height | 1.7 in |
| Product Length/Depth | 1.56 in |
| Product Type | Coils |
| Product Volume | 3.315 in³ |
| Product Weight | .3125 lb |
| Product Width | 1.25 in |
| Recommended Filtration Level | None |
| Special features | None |
| Style | Toughcoil |
| Sub-brand | None |
| Trade Name | S Series |
| Voltage rating | 36 V |
| Voltage type | DC |