![Vickers by Danfoss Coils 4995052-091 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318860%2FID463022800668-0101_preview.jpg&w=1920&q=75)
Danfoss
300AA00237A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
300AA00237A
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Deutsch Male, DT04-2P, On wire leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Encapsulent | Glass filled nylon |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Flying Leads | Integrated |
| Function | Solenoid Coil |
| Installation Type | Screw-in Cartridge |
| Lead Length | 6 in |
| Model Code | MCSCH024DC0AAB10 |
| Operating Temperature | 100°C |
| Operation | Electrically Operated |
| Product Height | 1.75 in |
| Product Length/Depth | 1.83 in |
| Product Type | Coils |
| Product Volume | 4.9 in³ |
| Product Weight | .5875 lb |
| Product Width | 1.53 in |
| Recommended Filtration Level | None |
| Special features | PVC Coated Fiberglass Sleeve |
| Style | Toughcoil |
| Sub-brand | None |
| Trade Name | H Series |
| Voltage rating | 24 Volt |
| Voltage type | DC |