![Vickers by Danfoss Coils 4995052-091 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318860%2FID463022800668-0101_preview.jpg&w=1920&q=75)
Danfoss
300AA00250A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
300AA00250A
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Coil size | 8 |
| Connector | Weather-pack (Packard) Male, On Wire Leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Encapsulent | Glass filled nylon |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Flying Leads | None |
| Function | Solenoid Coil |
| Installation Type | Screw-in Cartridge |
| Lead Length | 0 in |
| Model Code | MCSCS024DF0A0010 |
| Operating Temperature | 100°C |
| Operation | Electrically Operated |
| Pressure level of the valve being controlled | 210 bar |
| Pressure Rating | 210 bar |
| Product Height | 1.75 in |
| Product Length/Depth | 1.56 in |
| Product Type | Coils |
| Product Volume | 3.413 in³ |
| Product Weight | .3125 lb |
| Product Width | 1.25 in |
| Recommended Filtration Level | None |
| Special features | None |
| Style | Toughcoil |
| Sub-brand | None |
| Trade Name | S Series |
| Voltage rating | 24 Volt |
| Voltage type | DC |