3019109
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019109
Product specifications
Characteristic | Value |
|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators |
| Main Port Connections | SAE |
| Model Code | MP45-B1-R-V121N-A-F1-20 |
| Model Series | Motor-Pump |
| Packaged Weight | 825 lb |
| Product Type | Integrated Motor Pumps |
| Product Weight | 780 lb |
| Sub-brand | None |
| Trade Name | MP45 Series |