3019539
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019539
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane | |
| Main Port Connections | SAE | |
| Model Code | MP45B1SERVICE MOTOR(FL OODED INLET) | |
| Packaged Weight | 765 lb | |
| Product Type | Integrated Motor Pumps | |
| Product Weight | 720 lb | |
| Sub-brand | None | |
| Trade Name | MP45 Series |