
3019830
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019830
Product specifications
Characteristic | Value |
|---|---|
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane |
| Model Code | MP45-B1-R-VMQ16045N-AB-F1-20-S118 |
| Packaged Weight | 920 lb |
| Product Type | Integrated Motor Pumps |
| Product Weight | 890 lb |
| Sub-brand | None |
| Trade Name | MP45 Series |