3019966
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019966
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators | |
| Main Port Connections | SAE | |
| Model Code | MP75C1RPM131IC/V37NA F120S78 | |
| Model Series | Motor-Pump | |
| Packaged Weight | 1270 lb | |
| Product Type | Integrated Motor Pumps | |
| Product Weight | 1150 lb | |
| Sub-brand | None | |
| Trade Name | MP75 Series |