3019970
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019970
Product specifications
Characteristic | Value |
|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators |
| Main Port Connections | SAE |
| Model Code | MP22-F1-R-PM98CVT-A-F1-2 |
| Model Series | Motor-Pump |
| Packaged Weight | 545 lb |
| Product Type | Integrated Motor Pumps |
| Product Weight | 520 lb |
| Sub-brand | None |
| Trade Name | MP22 Series |