3019998
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019998
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Containment Tray | Yes | |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal | |
| Installation Position | Vertical | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Model Series | System-Pak | |
| Paint | Blue | |
| Pressure - max | 2500 Psi | |
| Pressure Filter | No | |
| Product material | Cast Iron | |
| Product Type | Integrated Motor Pumps | |
| Pump Control Type | Standard control | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | MP15 Series | |
| Winding Type | Standard |