
3019999
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3019999
Product specifications
Characteristic | Value |
|---|---|
| Application | Marine, Saw Mill, Entertainment, Mining, Elevators |
| Feature | Horse power Up to 125 hpVoltage Up to 575 VACPumps Piston or Vane |
| Main Port Connections | SAE |
| Model Code | MP92-B1-R-PM141CV/PM20C-A-F1-20-S11 |
| Model Series | Motor-Pump |
| Paint | Blue |
| Product material | Cast Iron |
| Product Type | Integrated Motor Pumps |
| Sub-brand | None |
| Trade Name | MP92 Series |