Danfoss
301AA00083A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
301AA00083A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-3 | |
| Cracking pressure | 1.72369 bar | |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings | |
| Flow rate | 23 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Pilot Operated Check Valve | |
| Housing | Yes | |
| Installation Type | Screw-in Cartridge | |
| Leakage | .3 cc/min | |
| Model Code | SPC2-10V-P-3G-25 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Pilot Operated | |
| Pilot Piston Seal | No | |
| Pilot Ratio | 4:1 | |
| Port size | 3/8" | |
| Port Type | BSPP | |
| Pressure Rating | 240 bar | |
| Product Height | 3.28 in | |
| Product Length/Depth | 2.97 in | |
| Product Type | Check Valves | |
| Product Volume | 19.191 in³ | |
| Product Weight | 1.83 lb | |
| Product Width | 1.97 in | |
| Recommended Filtration Level | 18/16/13 | |
| Seal Type | Viton | |
| Size | 10 | |
| Special features | None | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | SPC2-10 Series | |
| Valve Material | Steel |