Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-8-2 | C-8-2 |
| Flow rate GPM | 1.45 | |
| Flow rate LPM | 5.500 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | CHECK VALVE | Check Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | CVB-8-P-0-00 | |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| SEAL TYPE | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Valve Torque into cavity | 34-41 NM | 34-41 Nm |