3021503
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3021503
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes and configurations |
| Main Port Connections | SAE |
| Packaged Weight | 35 lb |
| Product Type | None |
| Product Weight | 30 lb |
| Sub-brand | None |
| Trade Name | None |