Danfoss
302AA00114A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
302AA00114A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-20-3S | |
| Feature | 350 bar (5000 psi) & 400 L/min (100 USgpm)Enhance machine performanceShorten design process and minimize manufacturing costs | |
| Flow rate | 303 l/min | |
| Fluid compatibility | MIL–H–5606, SAE 10, SAE 20, etc | |
| Installation Type | Screw-in Cartridge | |
| Model Code | DPS2-20V-T-F-0-80 | |
| Normal Function | Poppet, Bi-directional, Pilot to close, 2:1 ratio, Normally closed | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operation | Differential Pressure | |
| Pilot Ratio | 2:1 | |
| Port Type | Cartridge Only | |
| Pressure Differential | 5.5 bar | |
| Pressure Rating | 290 bar | |
| Product Height | 1.87 in | |
| Product Length/Depth | 4.34 in | |
| Product Type | Logic Elements | |
| Product Volume | 15.177 in³ | |
| Product Weight | 1.78 lb | |
| Product Width | 1.87 in | |
| Recommended Filtration Level | 18/16/13 Microns | |
| Special features | None | |
| Spring | 5.5 bar | |
| Stroke Adjustment | None | |
| Sub-brand | None | |
| Trade Name | DPS2-20 Series | |
| Valve Material | Cartridge only |