Danfoss Airflex
303085-08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
303085-08
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 2.25 in |
| Product Length/Depth | 2.25 in |
| Product material | Carbon Steel |
| Product Type | Kits and Spare Parts |
| Product Volume | 18.984 in³ |
| Product Weight | 2.48 lb |
| Product Width | 3.75 in |
| Sub-brand | Airflex |
| Trade Name | None |