Danfoss Airflex
303268
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
303268
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 1.375 in |
| Product Length/Depth | 1.5 in |
| Product material | Aluminum |
| Product Type | Kits and Spare Parts |
| Product Volume | 1.999 in³ |
| Product Weight | .08 lb |
| Product Width | .969 in |
| Sub-brand | Airflex |
| Trade Name | None |