Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1731,950 N | |
| Material | EN 10270-2- FDSICR | EN 10270-2- |
| Number of active Coils | 1,72 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Size/Dimensions | L2.2XW2.4XH2.2 CM | |
| Spring, Inside Diameter | 17,2000 mm | |
| Spring, Length Test | 22,0800 mm | |
| Spring, Length unloaded | 25,7000 mm | |
| Spring, Outside Diameter | 28,4000 mm | |
| Spring, Rate | 479,440 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 5,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |