ST 4-HESI (5 X 20) 2.5 MM2 2-COND TB FD-product-details

ST 4-HESI (5 X 20) 2.5 MM2 2-COND TB FD

3036369


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Main port connectionSAE