12CTR237 RUBBER ROD COVE
303784-01
Tools303784-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.120 |
| Product length mm | 28.448 |
| Product Material | Neoprene |
| Product width in | 6.000 |
| Product width mm | 152.4 |
| Sub brand | Airflex |