3039846
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3039846
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Feature | Variety of components and styles | |
| Model Code | FP 0201 A A06 H | |
| Package contents | FP 0201 A A06 H | |
| Product material | Carbon steel | |
| Product Type | Mobile Valves Accessories | |
| Product Width | 1.425 in | |
| Sub-brand | None | |
| Trade Name | None |