SV1-8V-3-0-24BNS 3/2 SOL/OP CART 24VDC, SV1-8-V-3-0-24B-N-S-product-details

SV1-8V-3-0-24BNS 3/2 SOL/OP CART 24VDC, SV1-8-V-3-0-24B-N-S

303AA00405A

Model code: SV1-8-V-3-0-24B-N-S


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-8-V-3-0-24B-N-S