SV4-10-3-0-12DFA-05
303AA00443A
Tools303AA00443A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length in | 4.810 |
| Product length mm | 122.174 |
| Product width in | 1.530 |
| Product width mm | 38.862 |