SV9-10V-F-0-24DGJ
303AA00490A
Tools303AA00490A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product width in | 1.000 |
| Product width mm | 25.4 |