Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
303AA00628A
SV11-8-3-0-230AGP 3/2 SOL/OP CART 230VAC
303AA00628A
Where to buy
Export PDF
Tools
Add to comparison
303AA00628A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.640
Product height mm
41.656
Product length in
3.600
Product length mm
91.440
Product width in
1.250
Product width mm
31.750