SV1-10V-4-6T-24DN 4/2SOL/OP VLV 24VDC 6T, SV1-10-V-4-6T-24D-N-product-details

SV1-10V-4-6T-24DN 4/2SOL/OP VLV 24VDC 6T, SV1-10-V-4-6T-24D-N

303AA00751A

Model code: SV1-10-V-4-6T-24D-N


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1SV1-10-V-4-6T-24D-N