Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV5M-12-4P-0-00 | |
| Product height in | 2.610 | |
| Product height mm | 66.294 | |
| Product length in | 6.940 | |
| Product length mm | 176.276 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 |