Vickers by Danfoss
3044133
PSSCA1030P020XX742XXXXXXD2WFXFXLNCXX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Air-Bleed Valve | Not required |
Brand | Vickers by Danfoss |
Breather | Standard filler/breather |
Containment Tray | No |
Cooler | Full Flow Return Air/oil rear-mount (3GPM max flow) |
Displacement | 10 gal/min |
Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
Frequency | 60 Hz |
Hydraulic Pump Type | Piston |
Installation Position | Horizontal |
Level/Temperature Switch | Level Switch |
Main Port Connections | SAE |
Manifold Stations | In-line relief only, no manifold |
Model Code | PSSCA1030P020XX742XXXXXXD2WFXFXLNCXX |
Model Series | System-Center |
Motor Power | 7.5 HP |
Oil Tank | 30 gal |
Paint | Blue |
Phase | 3-Phase |
Pressure - max | 3000 Psi |
Pressure Filter | Yes |
Pressure Gauge | 0-3000 PSI |
Product Height | 22.5 in |
Product Length/Depth | 38 in |
Product Type | Horizontal Packaged Systems |
Product Volume | 20520 in³ |
Product Width | 24 in |
Product material | Cast Iron |
Pump Control Type | Standard control |
Relief Valve Set Pressure | 2000 Psi |
Return Filter | 25 gal/min |
Special features | Not Required |
Sub-brand | None |
Trade Name | PSSC Series |
Valve Size | DO5 |
Voltage | 230 V |
Winding Type | Low Current |