3045520
MP22-C1-R-PM45C-A-F1-20-S11
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Air-Bleed Valve | Not required |
Breather | Standard filler/breather |
Containment Tray | Yes |
Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
Installation Position | Vertical |
Level/Temperature Switch | Not Required |
Main Port Connections | SAE |
Model Series | System-Pak |
Paint | Blue |
Pressure - max | 2500 Psi |
Pressure Filter | No |
Product Type | Integrated Motor Pumps |
Product material | Cast Iron |
Pump Control Type | Standard control |
Special features | Not Required |
Sub-brand | None |
Trade Name | MP22 Series |
Winding Type | Standard |