BACK PLATE
304846
Tools304846 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 6.000 |
| Product length mm | 152.400 |
| Product Material | Steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Airflex |