
Danfoss
304AA00078A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
304AA00078A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | None | |
| Adjustment Type | Knob | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-16-3 | |
| Detent Option | No | |
| Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 64 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Manual semi-rotary directional control valve | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Lever Position | 90° Angle Position | |
| Model Code | MRV13-16N-K-0-00 | |
| Number of Housing Ports | 3 | |
| Number of Valve Ports | 3 | |
| Operating Temperature | -40°C to +120°C | |
| Operation | Direct Acting | |
| Port Type | Cartridge Only | |
| Pressure Rating | 350 bar | |
| Product Height | 2.375 in | |
| Product Length/Depth | 5.13 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 28.936 in³ | |
| Product Weight | 1.16 lb | |
| Product Width | 2.375 in | |
| Recommended Filtration Level | 18/16/13 microns | |
| Seal Type | Buna-N | |
| Special features | None | |
| Style | 4-Way 3-Position | |
| Sub-brand | None | |
| Trade Name | MRV13-16 Series | |
| Valve Material | Steel |