Danfoss
304AA00125A
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
304AA00125A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | None | |
| Adjustment Type | Knob | |
| Application | Harvesters, refuse haulers, mobile and industrial applications | |
| Brand | Danfoss | |
| Cavity | C-10-2 | |
| Detent Option | No | |
| Feature | 350 bar (5000 psi) & 265 L/min (70 USgpm)Reliable, economical and compactMaximum flexibility and minimum space | |
| Flow rate | 45 l/min | |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. | |
| Function | Directional/Relief/Flow Control Valves | |
| Housing | No | |
| Installation Type | Screw-in Cartridge | |
| Leakage | 5 dpm | |
| Lever Position | 0° Angle Position | |
| Model Code | MPV1-10-K-0-SS | |
| Number of Housing Ports | 2 | |
| Number of Valve Ports | 2 | |
| Operating Temperature | -40°C to +120°C | |
| Port Type | Cartridge Only | |
| Pressure Rating | 210 bar | |
| Product Height | 1 in | |
| Product Length/Depth | 2.88 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 2.88 in³ | |
| Product Weight | .24 lb | |
| Product Width | 1 in | |
| Recommended Filtration Level | 18/16/13 microns | |
| Seal Type | Buna-N | |
| Special features | Stainless Steel External Components | |
| Style | Poppet | |
| Sub-brand | None | |
| Trade Name | MPV1-10 Series | |
| Valve Material | Steel | |
| Valve Torque into Cavity | 47-54 Nm |